AXIS#.UNIT.ACCROTARY

Description

AXIS#.UNIT.ACCROTARY sets the acceleration/deceleration units when the motor type (AXIS#.MOTOR.TYPE ) is rotary.

Type Description

0

RPM/s  

1

RPS/s  

2

deg/s2

3

Custom Units/s2

4 rad/s2

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

N/A

Range

0 to 4

Default Value

0

Data Type

Integer

See Also

AXIS#.MOTOR.TYPE
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
AXIS1.UNIT.ACCROTARY

5010h

03h

Unsigned8

-

-

Read/Write

No

AXIS2.UNIT.ACCROTARY

5110h

03h

Unsigned8

-

-

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.UNIT.ACCROTARY

6601

19C9

Unsigned8

Read/Write

-

AXIS2.UNIT.ACCROTARY

72137

119C

Unsigned8

Read/Write

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.UNIT.ACCROTARY

6601

Unsigned8

Read/Write

-